| Honeywell Jet Air Starters
have been partners at Airport Ground Power Handling
for more than 45 years in more than 62 countries.
25,000 Ground Carts have accumulated over 10 million
hours of operation. Engineering expertise, Customer
Support and global presence - power you can count
on. |
| |
|
| The Honeywell new series of super
sound-attenuated Jet Air Starters provides the full
range of power for all applications. With sound measurements
of less than 85dBA and low exhaust emissions, all
systems are CE-certified to European Standards and
Health & Safety approved - operation in a friendly
environment for more user comfort. |
|
| |
| The modular skid design allows for
multiple installation on a small common truck chassis
or on trailer vehicles. The super sound-attenuated
aluminum housing and muffler reduces noise to 85 dBa,
measured in accordance with EN-conditions. |
| |
|
Service doors at both sides provide
easy access to the turbine and its accessories.
A Control and Monitoring Package includes automatic
control and monitoring of all operational parameters,
data acquisition and two separate operator control
panels for easy operation, service and maintenance.
|